IESNA:LM-63-2002
[TEST]P1644488
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1C-740-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 44W 70CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (16) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.37A 44.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6182.7
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 44.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
585.5 820.6 1042.3 1174.0 1279.6 1371.8 1439.2 1458.3 1483.9 1602.6 1831.2 2083.3 2322.0 2535.4 2710.6 
2846.2 2922.2 2945.3 2887.5 2739.7 2469.3 2073.3 1647.8 1261.8 868.5 521.6 314.7 229.1 199.1 176.9 155.6 
123.9 88.2 52.6 7.4 0.0 0.0 
585.5 823.7 1029.3 1171.9 1278.3 1374.0 1440.9 1461.8 1487.9 1599.6 1825.6 2080.3 2312.8 2523.7 2698.8 
2835.3 2914.4 2940.1 2887.5 2749.2 2495.4 2069.4 1641.3 1253.6 858.5 515.9 310.8 229.5 199.9 176.9 154.3 
122.6 87.4 54.3 7.8 0.0 0.0 
585.5 813.7 1018.0 1157.9 1271.4 1372.7 1447.4 1477.4 1503.5 1592.6 1781.3 2023.8 2253.7 2454.1 2627.5 
2761.0 2854.9 2898.3 2875.3 2767.1 2556.3 2224.6 1786.0 1382.2 978.9 603.3 362.1 244.3 207.8 182.1 156.9 
123.0 92.1 61.7 22.2 0.0 0.0 
585.5 810.2 1010.6 1153.6 1275.3 1387.0 1478.7 1527.8 1556.1 1617.8 1758.2 1969.0 2185.1 2378.0 2546.7 
2681.4 2791.8 2865.7 2891.8 2848.3 2714.9 2450.6 2097.7 1663.5 1224.9 794.1 473.8 288.6 217.8 187.3 159.5 
125.6 98.7 66.9 25.6 0.0 0.0 
585.5 786.7 978.0 1128.4 1252.3 1375.3 1485.2 1563.0 1607.8 1654.8 1746.0 1894.3 2085.1 2273.3 2431.5 
2581.0 2707.5 2808.8 2894.4 2934.0 2897.0 2728.4 2469.8 2104.6 1672.6 1203.1 763.3 445.1 269.1 210.4 182.6 
146.5 108.2 74.8 32.2 0.0 0.0 
585.5 755.0 941.9 1092.3 1217.1 1347.9 1479.6 1586.5 1661.3 1721.3 1786.5 1876.9 2010.3 2185.1 2366.3 
2529.3 2662.7 2774.9 2894.0 3005.7 3079.6 3082.6 2966.1 2718.8 2340.7 1872.1 1366.1 882.4 505.1 307.7 215.2 
153.9 94.3 59.1 23.0 0.0 0.0 
585.5 728.5 885.8 1034.5 1161.0 1289.6 1420.5 1542.6 1653.5 1740.8 1821.2 1897.3 1980.3 2095.5 2243.7 
2422.8 2614.9 2802.3 2990.0 3209.6 3417.3 3531.6 3600.3 3587.3 3443.0 3105.2 2584.5 1939.5 1261.0 675.5 
328.6 166.5 104.3 67.4 35.6 3.0 0.0 
585.5 688.5 810.6 941.0 1064.5 1183.6 1300.5 1419.6 1540.4 1656.5 1762.1 1854.3 1944.7 2040.7 2145.1 
2262.4 2410.6 2584.9 2781.8 3044.4 3432.5 3775.1 3932.0 4118.9 4214.9 4156.7 3858.9 3325.2 2624.9 1834.7 
1278.3 798.5 386.4 129.1 58.2 10.4 0.0 
585.5 651.6 732.0 826.7 930.6 1034.5 1137.1 1237.9 1339.6 1444.8 1547.4 1646.9 1756.0 1879.5 2005.1 
2149.8 2312.0 2485.0 2697.5 2970.9 3502.5 3963.3 4218.8 4570.5 4982.1 5309.8 5357.2 5110.3 4380.5 
3457.3 2553.6 1439.2 570.7 202.1 80.8 23.0 0.0 
585.5 645.9 722.4 811.1 915.0 1017.5 1112.7 1211.4 1317.9 1424.0 1516.1 1615.2 1723.0 1841.2 1966.4 
2109.4 2271.6 2449.8 2658.8 2939.2 3446.4 3924.6 4184.1 4552.7 4988.2 5337.2 5420.3 5175.5 4431.0 
3470.8 2522.4 1358.3 531.2 196.9 86.5 23.5 0.0 
585.5 612.9 651.1 702.9 760.7 831.1 903.7 977.6 1052.3 1134.9 1211.8 1278.8 1357.0 1437.0 1531.3 
1631.3 1749.1 1881.7 2068.6 2333.3 2722.7 3012.2 3272.6 3626.4 4005.0 4248.4 4254.1 3985.9 3343.0 2551.5 
1649.1 728.5 282.5 114.8 40.4 10.0 0.0 
585.5 595.9 617.7 647.6 688.9 733.7 783.3 831.9 890.2 943.7 995.4 1045.4 1094.5 1144.0 1194.0 
1253.6 1325.3 1413.1 1542.2 1772.1 2011.2 2172.9 2355.4 2601.9 2838.8 2927.9 2795.3 2481.9 2001.2 1517.0 
961.0 432.9 181.3 79.5 33.5 7.8 0.0 
585.5 575.5 580.7 595.9 618.5 648.1 678.5 709.4 740.2 768.9 794.1 811.1 826.7 838.0 842.8 
847.2 852.8 863.2 901.5 960.2 985.8 982.3 988.4 1007.1 1008.4 945.8 812.8 645.9 456.4 327.7 230.8 
151.7 94.3 56.1 29.6 8.7 0.0 
585.5 546.4 528.6 525.5 535.1 552.5 571.1 586.8 597.7 602.9 600.7 592.0 578.5 558.1 533.3 
502.5 470.7 437.7 404.7 376.0 352.9 339.0 333.0 329.9 324.3 311.7 290.8 259.1 212.6 167.3 133.9 104.3 74.3 
47.4 24.3 6.5 0.0 
585.5 522.0 491.6 488.1 500.3 516.8 532.9 543.8 546.8 542.5 532.0 515.9 495.1 470.7 442.9 415.5 
390.8 368.2 350.3 336.9 328.6 325.6 326.4 329.5 333.0 330.3 317.7 293.8 255.6 202.1 154.7 118.7 83.9 45.2 22.2 4.3 
0.0 
585.5 501.6 470.3 471.6 487.3 502.9 515.5 521.6 520.3 510.3 495.1 476.0 451.6 426.8 406.0 387.7 
372.9 362.1 353.8 347.3 339.9 333.8 331.2 329.5 328.2 323.0 306.9 284.3 259.5 223.4 175.2 124.3 76.5 47.8 19.6 2.6 
0.0 
585.5 485.1 457.7 463.8 479.4 493.3 502.5 505.5 499.0 485.1 466.0 444.7 422.5 402.9 390.3 384.2 
382.1 373.8 362.1 351.6 342.1 325.6 297.7 284.3 276.0 266.9 258.6 249.5 238.6 223.4 196.0 154.7 130.0 96.5 36.9 0.4 
0.0 
585.5 471.2 449.0 458.1 472.9 484.2 491.6 489.9 480.3 463.4 443.4 422.9 404.7 392.1 386.4 383.4 378.6 
369.9 356.0 328.2 313.0 306.0 297.3 289.1 279.5 269.5 256.9 246.0 236.9 223.9 206.0 188.2 166.0 123.9 58.2 0.0 0.0 
585.5 460.7 444.7 455.5 468.6 477.7 481.6 476.8 463.8 445.5 425.5 406.8 393.4 383.8 376.9 369.0 359.0 
334.7 320.3 316.4 311.2 305.6 298.6 290.8 281.2 270.4 259.1 246.0 226.9 206.9 174.7 150.4 116.9 77.8 30.4 0.0 0.0 
585.5 457.7 442.5 453.8 464.7 472.9 475.1 468.6 454.7 435.5 416.0 398.6 385.1 375.1 365.1 355.1 331.2 
316.0 313.0 310.8 307.3 303.0 297.3 288.2 278.2 267.3 253.8 237.3 213.0 190.8 160.4 130.8 96.1 60.0 37.4 0.0 0.0 
585.5 453.4 439.9 451.2 460.7 468.1 468.1 460.7 445.5 426.4 406.4 390.3 376.4 366.4 354.7 340.8 317.3 
308.2 307.7 303.8 299.9 294.3 287.7 283.8 277.3 269.5 259.5 246.0 226.0 196.9 157.8 125.2 88.2 81.3 21.3 0.0 0.0 
585.5 453.4 438.6 451.2 459.9 466.8 467.3 458.6 444.2 424.7 403.8 386.9 373.8 363.8 351.2 336.9 313.0 
306.0 305.1 300.8 296.9 290.8 286.0 282.5 276.9 269.1 259.9 245.6 224.7 191.7 155.2 123.4 82.6 82.2 17.4 0.0 0.0 
